How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | V: | 2.75 in |
| BF: | 0.53 | BD: | 9 |
| D: | 4.44 | AE1: | 0.63 |
| AE2: | 0.34 | G: | 2.5 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | T: | 1.875 |
| LQ1: | 7.77 in | AK: | 8.5 |
| I: | 6.1 in | F: | 5 |
| RQ: | 7.24 in | AJ: | 7.25 |
| AD: | 7.53 | B: | 10.25 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Model Code: | HMQ242 |
| Gear Type: | Worm | Output RPM: | 43.8 |
| Bore Code: | 30 | Input Bore (C Face): | 1.625 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft Direction: | 1 | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Thrust Rating - output shaft: | 2533 | Ratio: | 40:1 |
| Motor Frame Size: | 250TC | Input RPM: | 1,750 |
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.875 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 4.204 |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

