How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | G: | 2.5 |
| BF: | 0.53 | LQ1: | 7.77 in |
| I: | 6.1 in | AJ: | 7.25 |
| D: | 4.44 | V: | 2.75 in |
| BE1: | 0.5 in | AG: | 8.5 |
| BD: | 9 | Center Distance (in): | 4.25 in |
| AD: | 7.53 | B: | 10.25 |
| AK: | 8.5 | AE1: | 0.63 |
| AE2: | 0.34 | C: | 11.38 in |
| F: | 5 | RQ: | 7.24 in |
Technical Specifications
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Reducer: | Worm - Right Angle | Bore Code: | 30 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Assembly: | HMQ-1 | Model Code: | HMQ242 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 4.204 | Center Distance (in): | 4.25 |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 1.875 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.625 |
| Output RPM: | 43.8 | Thrust Rating - output shaft: | 2533 |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

