How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.875 | AG: | 8.5 |
| RQ: | 6.04 in | AE1: | 0.63 |
| BD: | 5.88 | V: | 2.75 in |
| B: | 10.25 | I: | 6.1 in |
| AJ: | 5.88 | BE: | 0.38 in |
| C: | 11.38 in | BF: | 0.41 |
| F: | 5 | AD: | 7.53 |
| AK: | 4.5 | AE2: | 0.34 |
| Center Distance (in): | 4.25 in | D: | 4.44 |
| LQ: | 6.45 in | G: | 2.5 |
Technical Specifications
| Service Factor: | 1 | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Output RPM: | 43.8 | Output Diameter (in): | 1.875 in |
| Model Code: | HMQ242 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Bore Code: | 30 |
| Thrust Rating - output shaft: | 2533 | Ratio: | 40:1 |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 1 |
| Assembly: | HMQ-1 | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 4.204 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

