Grove Gear HMQ242-40-1-1.938-140TC-L1
Part #:HMQ242-40-1-1.938-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AK: | 4.5 |
| AE1: | 0.63 | C: | 11.38 in |
| I: | 6.1 in | BF: | 0.41 |
| AE2: | 0.34 | AG: | 8.5 |
| T: | 1.938 | AD: | 7.53 |
| G: | 2.5 | F: | 5 |
| Center Distance (in): | 4.25 in | B: | 10.25 |
| AJ: | 5.88 | BE: | 0.38 in |
| V: | 2.75 in | D: | 4.44 |
| RQ: | 6.04 in | LQ: | 6.45 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 4.204 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Output RPM: | 43.8 | Bore Code: | 31 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2533 |
| Output Diameter (in): | 1.938 in | Output Shaft Direction: | 1 |
| Ratio Range: | 40:1 | Output Key: | 1/2 X 3.38 |
| Model Code: | HMQ242 | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Assembly: | HMQ-1 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

