Grove Gear HMQ242-40-1-1.938-180TC-L1
Part #:HMQ242-40-1-1.938-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | LQ1: | 7.21 in |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| G: | 2.5 | AG: | 8.5 |
| D: | 4.44 | BD: | 9 |
| AE1: | 0.63 | AJ: | 7.25 |
| AD: | 7.53 | BF: | 0.53 |
| C: | 11.38 in | BE1: | 0.5 in |
| T: | 1.938 | AK: | 8.5 |
| B: | 10.25 | F: | 5 |
| RQ: | 6.68 in | I: | 6.1 in |
Technical Specifications
| Bore Code: | 31 | Output Diameter (in): | 1.938 in |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 4.204 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Model Code: | HMQ242 |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2533 | Ratio: | 40:1 |
| Output RPM: | 43.8 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Assembly: | HMQ-1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

