Grove Gear HMQ242-40-1-1.938-180TC-L2
Part #:HMQ242-40-1-1.938-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | AE1: | 0.63 |
| AK: | 8.5 | G: | 2.5 |
| V: | 2.75 in | AD: | 7.53 |
| BD: | 9 | C: | 11.38 in |
| B: | 10.25 | I: | 6.1 in |
| AE2: | 0.34 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | F: | 5 |
| BE1: | 0.5 in | RQ: | 6.68 in |
| BF: | 0.53 | AJ: | 7.25 |
| D: | 4.44 | LQ1: | 7.21 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2533 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Ratio Range: | 40:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 4.204 | Output RPM: | 43.8 |
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Bore Code: | 31 | Model Code: | HMQ242 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio: | 40:1 | Output Diameter (in): | 1.938 in |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

