Grove Gear HMQ242-40-1-1.938-210TC-L1
Part #:HMQ242-40-1-1.938-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | AK: | 8.5 |
| C: | 11.38 in | BD: | 9 |
| B: | 10.25 | AD: | 7.53 |
| T: | 1.938 | I: | 6.1 in |
| F: | 5 | BE1: | 0.5 in |
| RQ: | 6.68 in | BF: | 0.53 |
| LQ1: | 7.21 in | G: | 2.5 |
| V: | 2.75 in | AJ: | 7.25 |
| AE2: | 0.34 | D: | 4.44 |
Technical Specifications
| Housing Material: | Cast Iron | Model Code: | HMQ242 |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 4.204 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 43.8 | Gear Type: | Worm |
| Bore Code: | 31 | Assembly: | HMQ-1 |
| Thrust Rating - output shaft: | 2533 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Ratio Range: | 40:1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Diameter (in): | 1.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

