Grove Gear HMQ242-40-1-1.938-210TC-L2
Part #:HMQ242-40-1-1.938-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | AE1: | 0.63 |
| F: | 5 | B: | 10.25 |
| RQ: | 6.68 in | T: | 1.938 |
| AG: | 8.5 | I: | 6.1 in |
| LQ1: | 7.21 in | AJ: | 7.25 |
| AE2: | 0.34 | BE1: | 0.5 in |
| BF: | 0.53 | V: | 2.75 in |
| D: | 4.44 | Center Distance (in): | 4.25 in |
| AK: | 8.5 | G: | 2.5 |
| C: | 11.38 in | BD: | 9 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Bore Code: | 31 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Output Diameter (in): | 1.938 in |
| Center Distance (in): | 4.25 | Model Code: | HMQ242 |
| Ratio: | 40:1 | Thrust Rating - output shaft: | 2533 |
| Input HP @ 1750 RPM: | 4.204 | Output RPM: | 43.8 |
| Service Factor: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Assembly: | HMQ-1 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

