Grove Gear HMQ242-40-1-1.938-210TC-L3
Part #:HMQ242-40-1-1.938-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | B: | 10.25 |
| AG: | 8.5 | C: | 11.38 in |
| BD: | 9 | AJ: | 7.25 |
| T: | 1.938 | AE1: | 0.63 |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| LQ1: | 7.21 in | D: | 4.44 |
| F: | 5 | BE1: | 0.5 in |
| RQ: | 6.68 in | V: | 2.75 in |
| AK: | 8.5 | AE2: | 0.34 |
| I: | 6.1 in | G: | 2.5 |
Technical Specifications
| Service Factor: | 1 | Thrust Rating - output shaft: | 2533 |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| Model Code: | HMQ242 | Ratio: | 40:1 |
| Motor Frame Size: | 210TC | Center Distance (in): | 4.25 |
| Output RPM: | 43.8 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 4.204 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Bore Code: | 31 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Assembly: | HMQ-1 | Output Diameter (in): | 1.938 in |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

