Grove Gear HMQ242-40-1-1.938-210TC-L4
Part #:HMQ242-40-1-1.938-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | V: | 2.75 in |
| BE1: | 0.5 in | AD: | 7.53 |
| BD: | 9 | T: | 1.938 |
| LQ1: | 7.21 in | F: | 5 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| D: | 4.44 | C: | 11.38 in |
| AJ: | 7.25 | AE2: | 0.34 |
| RQ: | 6.68 in | AK: | 8.5 |
| AE1: | 0.63 | G: | 2.5 |
| B: | 10.25 | BF: | 0.53 |
Technical Specifications
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Model Code: | HMQ242 | Output RPM: | 43.8 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 2533 |
| Input HP @ 1750 RPM: | 4.204 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Ratio Range: | 40:1 |
| Output Shaft Direction: | 1 | Assembly: | HMQ-1 |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.938 in | Ratio: | 40:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Bore Code: | 31 |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

