Grove Gear HMQ242-40-1-2.000-210TC-L4
Part #:HMQ242-40-1-2.000-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | B: | 10.25 |
| BF: | 0.53 | D: | 4.44 |
| I: | 6.1 in | AK: | 8.5 |
| F: | 5 | AE1: | 0.63 |
| V: | 2.75 in | C: | 11.38 in |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| RQ: | 6.68 in | BD: | 9 |
| T: | 2 | AG: | 8.5 |
| AD: | 7.53 | BE1: | 0.5 in |
| AE2: | 0.34 | LQ1: | 7.21 in |
Technical Specifications
| Gear Type: | Worm | Model Code: | HMQ242 |
| Bore Code: | 32 | Output Shaft Direction: | 1 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 2 in |
| Input HP @ 1750 RPM: | 4.204 | Thrust Rating - output shaft: | 2533 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Output RPM: | 43.8 |
| Assembly: | HMQ-1 | Motor Frame Size: | 210TC |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Style: | C-Face Quill |
| Ratio Range: | 40:1 | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

