How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.34 | AE1: | 0.63 |
| AJ: | 7.25 | RQ: | 7.24 in |
| BD: | 9 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | T: | 2 |
| V: | 2.75 in | AD: | 7.53 |
| BF: | 0.53 | BE1: | 0.5 in |
| AK: | 8.5 | G: | 2.5 |
| F: | 5 | D: | 4.44 |
| B: | 10.25 | C: | 11.38 in |
| LQ1: | 7.77 in | AG: | 8.5 |
Technical Specifications
| Ratio Range: | 40:1 | Center Distance (in): | 4.25 |
| Model Code: | HMQ242 | Ratio: | 40:1 |
| Input Bore (C Face): | 1.625 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 250TC | Input Keyway (C Face): | 3/8 X 3/16 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 4.204 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Assembly: | HMQ-1 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 2533 | Bore Code: | 32 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2 in | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

