Grove Gear HMQ242-40-1-2.188-180TC-L1
Part #:HMQ242-40-1-2.188-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | Center Distance (in): | 4.25 in |
| AE2: | 0.34 | T: | 2.188 |
| BE1: | 0.5 in | C: | 11.38 in |
| AG: | 8.5 | BD: | 9 |
| RQ: | 6.68 in | G: | 2.5 |
| D: | 4.44 | LQ1: | 7.21 in |
| AE1: | 0.63 | V: | 2.75 in |
| BF: | 0.53 | F: | 5 |
| I: | 6.1 in | AJ: | 7.25 |
| AD: | 7.53 | AK: | 8.5 |
Technical Specifications
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output RPM: | 43.8 | Input Keyway (C Face): | 1/4 X 1/8 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Thrust Rating - output shaft: | 2533 | Input HP @ 1750 RPM: | 4.204 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Bore Code: | 35 |
| Assembly: | HMQ-1 | Ratio: | 40:1 |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 1 | Model Code: | HMQ242 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.188 in |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

