Grove Gear HMQ242-40-1-2.188-210TC
Part #:HMQ242-40-1-2.188-210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | AD: | 7.53 |
| AE1: | 0.63 | AG: | 8.5 |
| C: | 11.38 in | BE1: | 0.5 in |
| I: | 6.1 in | BD: | 9 |
| B: | 10.25 | AE2: | 0.34 |
| RQ: | 6.68 in | AJ: | 7.25 |
| BF: | 0.53 | F: | 5 |
| AK: | 8.5 | V: | 2.75 in |
| LQ1: | 7.21 in | D: | 4.44 |
| Center Distance (in): | 4.25 in | G: | 2.5 |
Technical Specifications
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Model Code: | HMQ242 |
| Input Bore (C Face): | 1.375 | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output RPM: | 43.8 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Bore Code: | 35 |
| Thrust Rating - output shaft: | 2533 | Assembly: | HMQ-1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Output Diameter (in): | 2.188 in |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 4.204 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

