Grove Gear HMQ242-40-1-2.188-210TC-L4
Part #:HMQ242-40-1-2.188-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | V: | 2.75 in |
| AK: | 8.5 | D: | 4.44 |
| G: | 2.5 | AG: | 8.5 |
| BD: | 9 | AJ: | 7.25 |
| C: | 11.38 in | T: | 2.188 |
| AE2: | 0.34 | BF: | 0.53 |
| BE1: | 0.5 in | AE1: | 0.63 |
| LQ1: | 7.21 in | F: | 5 |
| RQ: | 6.68 in | B: | 10.25 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Thrust Rating - output shaft: | 2533 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.204 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Ratio: | 40:1 | Center Distance (in): | 4.25 |
| Assembly: | HMQ-1 | Bore Code: | 35 |
| Input Bore (C Face): | 1.375 | Ratio Range: | 40:1 |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Model Code: | HMQ242 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

