How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | AK: | 8.5 |
| G: | 2.5 | AD: | 7.53 |
| T: | 2.188 | AG: | 8.5 |
| BF: | 0.53 | BE1: | 0.5 in |
| B: | 10.25 | D: | 4.44 |
| C: | 11.38 in | AJ: | 7.25 |
| I: | 6.1 in | RQ: | 7.24 in |
| LQ1: | 7.77 in | F: | 5 |
| AE2: | 0.34 | Center Distance (in): | 4.25 in |
| BD: | 9 | V: | 2.75 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 250TC | Input Bore (C Face): | 1.625 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output RPM: | 43.8 | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Bore Code: | 35 |
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Model Code: | HMQ242 | Assembly: | HMQ-1 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2.188 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 4.204 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Ratio Range: | 40:1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Thrust Rating - output shaft: | 2533 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

