Grove Gear HMQ242-40-1-2.188-56C-L1
Part #:HMQ242-40-1-2.188-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | G: | 2.5 |
| V: | 2.75 in | BF: | 0.41 |
| RQ: | 6.04 in | AD: | 7.53 |
| T: | 2.188 | AE2: | 0.34 |
| F: | 5 | Center Distance (in): | 4.25 in |
| B: | 10.25 | AK: | 4.5 |
| LQ: | 6.45 in | C: | 11.38 in |
| I: | 6.1 in | AJ: | 5.88 |
| BE: | 0.38 in | AE1: | 0.63 |
| D: | 4.44 | AG: | 8.5 |
Technical Specifications
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Ratio: | 40:1 |
| Output Diameter (in): | 2.188 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 2533 | Model Code: | HMQ242 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 4.204 |
| Output RPM: | 43.8 | Input Bore (C Face): | 0.625 |
| Bore Code: | 35 | Output Shaft: | Hollow Bore |
| Ratio Range: | 40:1 | Assembly: | HMQ-1 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

