Grove Gear HMQ242-40-1-2.188-56C-L3
Part #:HMQ242-40-1-2.188-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | AE2: | 0.34 |
| BF: | 0.41 | G: | 2.5 |
| C: | 11.38 in | BD: | 5.88 |
| RQ: | 6.04 in | BE: | 0.38 in |
| AG: | 8.5 | I: | 6.1 in |
| AE1: | 0.63 | V: | 2.75 in |
| D: | 4.44 | AK: | 4.5 |
| AJ: | 5.88 | T: | 2.188 |
| B: | 10.25 | AD: | 7.53 |
| Center Distance (in): | 4.25 in | LQ: | 6.45 in |
Technical Specifications
| Model Code: | HMQ242 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 4.204 | Input Style: | C-Face Quill |
| Output RPM: | 43.8 | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 2.188 in |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-1 | Ratio: | 40:1 |
| Bore Code: | 35 | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 2533 | Ratio Range: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

