Grove Gear HMQ242-40-1-2.188-56C-L4
Part #:HMQ242-40-1-2.188-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | G: | 2.5 |
| BE: | 0.38 in | AD: | 7.53 |
| B: | 10.25 | C: | 11.38 in |
| T: | 2.188 | D: | 4.44 |
| Center Distance (in): | 4.25 in | BD: | 5.88 |
| RQ: | 6.04 in | AE1: | 0.63 |
| LQ: | 6.45 in | AK: | 4.5 |
| V: | 2.75 in | F: | 5 |
| AG: | 8.5 | AE2: | 0.34 |
| I: | 6.1 in | AJ: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Assembly: | HMQ-1 |
| Thrust Rating - output shaft: | 2533 | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 4.204 |
| Model Code: | HMQ242 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 40:1 | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Ratio: | 40:1 |
| Output Diameter (in): | 2.188 in | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 43.8 | Service Factor: | 1 |
| Bore Code: | 35 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

