Grove Gear HMQ242-40-2-1.438-140TC-L2
Part #:HMQ242-40-2-1.438-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AE1: | 0.63 |
| D: | 4.44 | T: | 1.438 |
| G: | 2.5 | BF: | 0.41 |
| F: | 5 | BE: | 0.38 in |
| AD: | 7.53 | V: | 2.75 in |
| C: | 11.38 in | LQ: | 6.45 in |
| RQ: | 6.04 in | AE2: | 0.34 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| AK: | 4.5 | BD: | 5.88 |
| B: | 10.25 | AJ: | 5.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output RPM: | 43.8 | Input Style: | C-Face Quill |
| Bore Code: | 23 | Ratio: | 40:1 |
| Thrust Rating - output shaft: | 2533 | Motor Frame Size: | 140TC |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Ratio Range: | 40:1 | Model Code: | HMQ242 |
| Output Shaft Direction: | 2 | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 4.204 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-2 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

