Grove Gear HMQ242-40-2-1.438-140TC-L4
Part #:HMQ242-40-2-1.438-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | RQ: | 6.04 in |
| G: | 2.5 | BF: | 0.41 |
| LQ: | 6.45 in | F: | 5 |
| AG: | 8.5 | D: | 4.44 |
| AD: | 7.53 | I: | 6.1 in |
| C: | 11.38 in | V: | 2.75 in |
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
| AE1: | 0.63 | AE2: | 0.34 |
| BD: | 5.88 | T: | 1.438 |
| AK: | 4.5 | B: | 10.25 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-2 |
| Center Distance (in): | 4.25 | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 2533 |
| Input HP @ 1750 RPM: | 4.204 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Model Code: | HMQ242 | Output RPM: | 43.8 |
| Bore Code: | 23 | Gear Type: | Worm |
| Ratio: | 40:1 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

