Grove Gear HMQ242-40-2-1.438-180TC
Part #:HMQ242-40-2-1.438-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AE1: | 0.63 |
| AK: | 8.5 | AD: | 7.53 |
| G: | 2.5 | F: | 5 |
| C: | 11.38 in | I: | 6.1 in |
| LQ1: | 7.21 in | BE1: | 0.5 in |
| AJ: | 7.25 | B: | 10.25 |
| AG: | 8.5 | RQ: | 6.68 in |
| BD: | 9 | T: | 1.438 |
| Center Distance (in): | 4.25 in | D: | 4.44 |
| V: | 2.75 in | AE2: | 0.34 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Ratio: | 40:1 | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Output RPM: | 43.8 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 2533 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 4.204 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-2 | Bore Code: | 23 |
| Model Code: | HMQ242 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

