Grove Gear HMQ242-40-2-1.438-180TC-L1
Part #:HMQ242-40-2-1.438-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | BD: | 9 |
| B: | 10.25 | AJ: | 7.25 |
| F: | 5 | AE2: | 0.34 |
| I: | 6.1 in | LQ1: | 7.21 in |
| BF: | 0.53 | AK: | 8.5 |
| C: | 11.38 in | Center Distance (in): | 4.25 in |
| D: | 4.44 | T: | 1.438 |
| RQ: | 6.68 in | G: | 2.5 |
| BE1: | 0.5 in | AD: | 7.53 |
| AG: | 8.5 | V: | 2.75 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Model Code: | HMQ242 | Thrust Rating - output shaft: | 2533 |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 4.204 | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Ratio Range: | 40:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-2 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

