Grove Gear HMQ242-40-2-1.438-180TC-L4
Part #:HMQ242-40-2-1.438-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | V: | 2.75 in |
| C: | 11.38 in | T: | 1.438 |
| F: | 5 | BF: | 0.53 |
| B: | 10.25 | I: | 6.1 in |
| AE1: | 0.63 | AK: | 8.5 |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| BE1: | 0.5 in | D: | 4.44 |
| AG: | 8.5 | LQ1: | 7.21 in |
| G: | 2.5 | RQ: | 6.68 in |
| AD: | 7.53 | AE2: | 0.34 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Output RPM: | 43.8 |
| Thrust Rating - output shaft: | 2533 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 4.204 |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-2 | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 2 |
| Ratio: | 40:1 | Model Code: | HMQ242 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

