Grove Gear HMQ242-40-2-1.438-180TC-L9
Part #:HMQ242-40-2-1.438-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | V: | 2.75 in |
| AJ: | 7.25 | AE1: | 0.63 |
| F: | 5 | D: | 4.44 |
| Center Distance (in): | 4.25 in | AD: | 7.53 |
| BD: | 9 | I: | 6.1 in |
| AE2: | 0.34 | T: | 1.438 |
| AK: | 8.5 | B: | 10.25 |
| G: | 2.5 | C: | 11.38 in |
| BE1: | 0.5 in | LQ1: | 7.21 in |
| BF: | 0.53 | RQ: | 6.68 in |
Technical Specifications
| No. of Gear Reductions: | Single | Model Code: | HMQ242 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Bore Code: | 23 |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 4.204 |
| Ratio Range: | 40:1 | Ratio: | 40:1 |
| Housing Material: | Cast Iron | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 2533 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.438 in | Output RPM: | 43.8 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

