Grove Gear HMQ242-40-2-1.438-210TC-L3
Part #:HMQ242-40-2-1.438-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | B: | 10.25 |
| BD: | 9 | AG: | 8.5 |
| AE2: | 0.34 | AE1: | 0.63 |
| AD: | 7.53 | RQ: | 6.68 in |
| BE1: | 0.5 in | F: | 5 |
| I: | 6.1 in | T: | 1.438 |
| G: | 2.5 | C: | 11.38 in |
| LQ1: | 7.21 in | AJ: | 7.25 |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| AK: | 8.5 | V: | 2.75 in |
Technical Specifications
| Assembly: | HMQ-2 | Center Distance (in): | 4.25 |
| Output RPM: | 43.8 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Service Factor: | 1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2533 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Ratio: | 40:1 | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 4.204 | Model Code: | HMQ242 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

