Grove Gear HMQ242-40-2-1.438-210TC-L9
Part #:HMQ242-40-2-1.438-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AE2: | 0.34 |
| AG: | 8.5 | LQ1: | 7.21 in |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| T: | 1.438 | F: | 5 |
| RQ: | 6.68 in | I: | 6.1 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| BD: | 9 | G: | 2.5 |
| B: | 10.25 | AK: | 8.5 |
| C: | 11.38 in | D: | 4.44 |
| AD: | 7.53 | AE1: | 0.63 |
Technical Specifications
| Product Type: | Right Angle | Model Code: | HMQ242 |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Diameter (in): | 1.438 in | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Assembly: | HMQ-2 |
| Ratio: | 40:1 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.204 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 23 | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Thrust Rating - output shaft: | 2533 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

