Grove Gear HMQ242-40-2-1.438-56C-L2
Part #:HMQ242-40-2-1.438-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | B: | 10.25 |
| AJ: | 5.88 | BF: | 0.41 |
| AG: | 8.5 | AE2: | 0.34 |
| T: | 1.438 | G: | 2.5 |
| I: | 6.1 in | D: | 4.44 |
| AK: | 4.5 | AE1: | 0.63 |
| C: | 11.38 in | BD: | 5.88 |
| RQ: | 6.04 in | F: | 5 |
| BE: | 0.38 in | Center Distance (in): | 4.25 in |
| V: | 2.75 in | AD: | 7.53 |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Thrust Rating - output shaft: | 2533 | Housing Material: | Cast Iron |
| Model Code: | HMQ242 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.204 | Output RPM: | 43.8 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 40:1 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

