Grove Gear HMQ242-40-2-1.438-56C-L3
Part #:HMQ242-40-2-1.438-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | G: | 2.5 |
| RQ: | 6.04 in | AK: | 4.5 |
| F: | 5 | AE1: | 0.63 |
| D: | 4.44 | B: | 10.25 |
| BF: | 0.41 | C: | 11.38 in |
| T: | 1.438 | BE: | 0.38 in |
| AG: | 8.5 | I: | 6.1 in |
| AE2: | 0.34 | AD: | 7.53 |
| V: | 2.75 in | LQ: | 6.45 in |
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
Technical Specifications
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 2533 | Service Factor: | 1 |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Center Distance (in): | 4.25 |
| Motor Frame Size: | 56C | Model Code: | HMQ242 |
| Assembly: | HMQ-2 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 4.204 | Gear Type: | Worm |
| Bore Code: | 23 | Output RPM: | 43.8 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

