Grove Gear HMQ242-40-2-1.500-140TC-L3
Part #:HMQ242-40-2-1.500-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | T: | 1.5 |
| BD: | 5.88 | AE2: | 0.34 |
| RQ: | 6.04 in | C: | 11.38 in |
| Center Distance (in): | 4.25 in | F: | 5 |
| V: | 2.75 in | AG: | 8.5 |
| B: | 10.25 | G: | 2.5 |
| AJ: | 5.88 | AK: | 4.5 |
| BF: | 0.41 | D: | 4.44 |
| AD: | 7.53 | I: | 6.1 in |
| LQ: | 6.45 in | BE: | 0.38 in |
Technical Specifications
| Bore Code: | 24 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 43.8 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2533 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.5 in |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Assembly: | HMQ-2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Ratio Range: | 40:1 | Ratio: | 40:1 |
| Input HP @ 1750 RPM: | 4.204 | Model Code: | HMQ242 |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

