Grove Gear HMQ242-40-2-1.500-140TC-L4
Part #:HMQ242-40-2-1.500-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | D: | 4.44 |
| I: | 6.1 in | F: | 5 |
| V: | 2.75 in | AK: | 4.5 |
| AE2: | 0.34 | RQ: | 6.04 in |
| T: | 1.5 | BF: | 0.41 |
| AJ: | 5.88 | AG: | 8.5 |
| C: | 11.38 in | AD: | 7.53 |
| Center Distance (in): | 4.25 in | AE1: | 0.63 |
| B: | 10.25 | BE: | 0.38 in |
| G: | 2.5 | BD: | 5.88 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Model Code: | HMQ242 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2533 | Output Diameter (in): | 1.5 in |
| Output RPM: | 43.8 | Ratio Range: | 40:1 |
| Assembly: | HMQ-2 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Ratio: | 40:1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Bore Code: | 24 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 4.204 |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

