Grove Gear HMQ242-40-2-1.500-180TC-L1
Part #:HMQ242-40-2-1.500-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | LQ1: | 7.21 in |
| AE1: | 0.63 | BD: | 9 |
| AE2: | 0.34 | Center Distance (in): | 4.25 in |
| B: | 10.25 | C: | 11.38 in |
| T: | 1.5 | F: | 5 |
| BE1: | 0.5 in | AK: | 8.5 |
| AJ: | 7.25 | AD: | 7.53 |
| AG: | 8.5 | RQ: | 6.68 in |
| I: | 6.1 in | BF: | 0.53 |
| D: | 4.44 | G: | 2.5 |
Technical Specifications
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Ratio: | 40:1 | Bore Code: | 24 |
| Input HP @ 1750 RPM: | 4.204 | Gear Type: | Worm |
| Assembly: | HMQ-2 | Motor Frame Size: | 180TC |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Output Diameter (in): | 1.5 in |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Model Code: | HMQ242 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2533 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

