Grove Gear HMQ242-40-2-1.500-180TC-L3
Part #:HMQ242-40-2-1.500-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | BD: | 9 |
| BF: | 0.53 | AE1: | 0.63 |
| D: | 4.44 | AD: | 7.53 |
| G: | 2.5 | T: | 1.5 |
| AK: | 8.5 | I: | 6.1 in |
| AE2: | 0.34 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| RQ: | 6.68 in | AG: | 8.5 |
| F: | 5 | LQ1: | 7.21 in |
| AJ: | 7.25 | C: | 11.38 in |
Technical Specifications
| Output Diameter (in): | 1.5 in | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output RPM: | 43.8 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Ratio: | 40:1 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Bore Code: | 24 |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input HP @ 1750 RPM: | 4.204 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 2533 | Input Style: | C-Face Quill |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Model Code: | HMQ242 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

