How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | V: | 2.75 in |
| D: | 4.44 | RQ: | 6.68 in |
| B: | 10.25 | LQ1: | 7.21 in |
| AD: | 7.53 | F: | 5 |
| AE1: | 0.63 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | AK: | 8.5 |
| AJ: | 7.25 | AG: | 8.5 |
| BF: | 0.53 | T: | 1.5 |
| G: | 2.5 | C: | 11.38 in |
| BD: | 9 | AE2: | 0.34 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.204 | Output Diameter (in): | 1.5 in |
| Product Type: | Right Angle | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Model Code: | HMQ242 |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Ratio Range: | 40:1 | Assembly: | HMQ-2 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2533 |
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 X 5/32 | Bore Code: | 24 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

