How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AE1: | 0.63 |
| BD: | 9 | AG: | 8.5 |
| BF: | 0.53 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | RQ: | 7.24 in |
| D: | 4.44 | T: | 1.5 |
| BE1: | 0.5 in | G: | 2.5 |
| I: | 6.1 in | B: | 10.25 |
| AD: | 7.53 | AK: | 8.5 |
| F: | 5 | AE2: | 0.34 |
| C: | 11.38 in | LQ1: | 7.77 in |
Technical Specifications
| Output RPM: | 43.8 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.625 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 4.204 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Motor Frame Size: | 250TC |
| Thrust Rating - output shaft: | 2533 | Bore Code: | 24 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Ratio: | 40:1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Assembly: | HMQ-2 | Model Code: | HMQ242 |
| Ratio Range: | 40:1 | Output Diameter (in): | 1.5 in |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

