How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.77 in | Center Distance (in): | 4.25 in |
| I: | 6.1 in | RQ: | 7.24 in |
| V: | 2.75 in | AE2: | 0.34 |
| G: | 2.5 | D: | 4.44 |
| C: | 11.38 in | F: | 5 |
| AD: | 7.53 | AK: | 8.5 |
| AE1: | 0.63 | BF: | 0.53 |
| T: | 1.5 | AG: | 8.5 |
| BD: | 9 | BE1: | 0.5 in |
| B: | 10.25 | AJ: | 7.25 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Assembly: | HMQ-2 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.5 in |
| Output RPM: | 43.8 | Thrust Rating - output shaft: | 2533 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Model Code: | HMQ242 |
| Input HP @ 1750 RPM: | 4.204 | Input Bore (C Face): | 1.625 |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 3/8 X 3/16 |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Bore Code: | 24 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

