Grove Gear HMQ242-40-2-1.500-56C-L1
Part #:HMQ242-40-2-1.500-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.04 in | V: | 2.75 in |
| AE1: | 0.63 | LQ: | 6.45 in |
| I: | 6.1 in | BE: | 0.38 in |
| AE2: | 0.34 | B: | 10.25 |
| D: | 4.44 | AD: | 7.53 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| AK: | 4.5 | T: | 1.5 |
| G: | 2.5 | BF: | 0.41 |
| C: | 11.38 in | F: | 5 |
| AJ: | 5.88 | BD: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Bore Code: | 24 |
| Input RPM: | 1,750 | Model Code: | HMQ242 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Ratio Range: | 40:1 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 2533 | Ratio: | 40:1 |
| Assembly: | HMQ-2 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.5 in |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 4.204 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

