Grove Gear HMQ242-40-2-1.625-140TC-L3
Part #:HMQ242-40-2-1.625-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | LQ: | 6.45 in |
| D: | 4.44 | V: | 2.75 in |
| AE1: | 0.63 | BF: | 0.41 |
| AG: | 8.5 | AK: | 4.5 |
| B: | 10.25 | AJ: | 5.88 |
| BD: | 5.88 | I: | 6.1 in |
| G: | 2.5 | Center Distance (in): | 4.25 in |
| AD: | 7.53 | T: | 1.625 |
| C: | 11.38 in | RQ: | 6.04 in |
| AE2: | 0.34 | BE: | 0.38 in |
Technical Specifications
| Ratio Range: | 40:1 | Model Code: | HMQ242 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Ratio: | 40:1 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Bore Code: | 26 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2533 | Motor Frame Size: | 140TC |
| Assembly: | HMQ-2 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 4.204 |
| Output RPM: | 43.8 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Diameter (in): | 1.625 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

