Grove Gear HMQ242-40-2-1.625-180TC-L1
Part #:HMQ242-40-2-1.625-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AD: | 7.53 |
| LQ1: | 7.21 in | BE1: | 0.5 in |
| AJ: | 7.25 | C: | 11.38 in |
| RQ: | 6.68 in | D: | 4.44 |
| AE2: | 0.34 | Center Distance (in): | 4.25 in |
| AE1: | 0.63 | BF: | 0.53 |
| G: | 2.5 | B: | 10.25 |
| T: | 1.625 | V: | 2.75 in |
| AK: | 8.5 | AG: | 8.5 |
| I: | 6.1 in | F: | 5 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 4.204 |
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2533 | Input Style: | C-Face Quill |
| Model Code: | HMQ242 | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | HMQ-2 | Ratio Range: | 40:1 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Bore Code: | 26 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.625 in | Output Shaft Assembly Code: | 2 |
| Output RPM: | 43.8 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

