How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.5 | BD: | 9 |
| T: | 1.625 | AE2: | 0.34 |
| V: | 2.75 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | RQ: | 6.68 in |
| BF: | 0.53 | AD: | 7.53 |
| LQ1: | 7.21 in | F: | 5 |
| AK: | 8.5 | AJ: | 7.25 |
| I: | 6.1 in | AE1: | 0.63 |
| C: | 11.38 in | BE1: | 0.5 in |
| B: | 10.25 | D: | 4.44 |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio: | 40:1 |
| Input HP @ 1750 RPM: | 4.204 | Reducer: | Worm - Right Angle |
| Bore Code: | 26 | Output Key: | 3/8 X 3.00 |
| Model Code: | HMQ242 | Thrust Rating - output shaft: | 2533 |
| Input Bore (C Face): | 1.375 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.625 in | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-2 |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Ratio Range: | 40:1 | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

