How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | F: | 5 |
| AK: | 4.5 | D: | 4.44 |
| B: | 10.25 | BD: | 5.88 |
| BF: | 0.41 | RQ: | 6.04 in |
| AJ: | 5.88 | C: | 11.38 in |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| LQ: | 6.45 in | T: | 1.625 |
| AE2: | 0.34 | AE1: | 0.63 |
| V: | 2.75 in | G: | 2.5 |
| I: | 6.1 in | BE: | 0.38 in |
Technical Specifications
| Ratio Range: | 40:1 | Input Style: | C-Face Quill |
| Output RPM: | 43.8 | Thrust Rating - output shaft: | 2533 |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Assembly: | HMQ-2 |
| Ratio: | 40:1 | Motor Frame Size: | 56C |
| Bore Code: | 26 | Output Diameter (in): | 1.625 in |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.204 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.625 | Model Code: | HMQ242 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

