How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | RQ: | 6.04 in |
| T: | 1.625 | C: | 11.38 in |
| AJ: | 5.88 | AK: | 4.5 |
| AG: | 8.5 | V: | 2.75 in |
| AD: | 7.53 | Center Distance (in): | 4.25 in |
| AE2: | 0.34 | G: | 2.5 |
| B: | 10.25 | I: | 6.1 in |
| LQ: | 6.45 in | BD: | 5.88 |
| AE1: | 0.63 | BE: | 0.38 in |
| BF: | 0.41 | F: | 5 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Model Code: | HMQ242 |
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| Motor Frame Size: | 56C | Ratio Range: | 40:1 |
| Thrust Rating - output shaft: | 2533 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 4.204 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Output RPM: | 43.8 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.625 in |
| No. of Gear Reductions: | Single | Bore Code: | 26 |
| Housing Material: | Cast Iron | Assembly: | HMQ-2 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

