Grove Gear HMQ242-40-2-1.688-140TC
Part #:HMQ242-40-2-1.688-140TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | BD: | 5.88 |
| D: | 4.44 | T: | 1.688 |
| AE2: | 0.34 | RQ: | 6.04 in |
| LQ: | 6.45 in | BE: | 0.38 in |
| B: | 10.25 | F: | 5 |
| AG: | 8.5 | G: | 2.5 |
| AJ: | 5.88 | AD: | 7.53 |
| AE1: | 0.63 | AK: | 4.5 |
| BF: | 0.41 | V: | 2.75 in |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.688 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output RPM: | 43.8 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2533 |
| Input Bore (C Face): | 0.875 | Bore Code: | 27 |
| Ratio: | 40:1 | Assembly: | HMQ-2 |
| Model Code: | HMQ242 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 4.204 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 40:1 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

