Grove Gear HMQ242-40-2-1.688-180TC-L9
Part #:HMQ242-40-2-1.688-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.68 in | T: | 1.688 |
| AK: | 8.5 | AJ: | 7.25 |
| B: | 10.25 | BF: | 0.53 |
| AD: | 7.53 | I: | 6.1 in |
| F: | 5 | BE1: | 0.5 in |
| V: | 2.75 in | BD: | 9 |
| AE2: | 0.34 | G: | 2.5 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| AE1: | 0.63 | D: | 4.44 |
| LQ1: | 7.21 in | C: | 11.38 in |
Technical Specifications
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 4.204 |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Output RPM: | 43.8 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2533 |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Bore Code: | 27 | Model Code: | HMQ242 |
| Housing Material: | Cast Iron | Ratio: | 40:1 |
| Output Diameter (in): | 1.688 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

