How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.68 in | D: | 4.44 |
| AG: | 8.5 | LQ1: | 7.21 in |
| B: | 10.25 | BE1: | 0.5 in |
| T: | 1.688 | C: | 11.38 in |
| BF: | 0.53 | AE1: | 0.63 |
| AJ: | 7.25 | F: | 5 |
| V: | 2.75 in | G: | 2.5 |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | AE2: | 0.34 |
| BD: | 9 | AD: | 7.53 |
Technical Specifications
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 40:1 |
| Output Diameter (in): | 1.688 in | Output Shaft Direction: | 2 |
| Model Code: | HMQ242 | Thrust Rating - output shaft: | 2533 |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output RPM: | 43.8 | Input Keyway (C Face): | 5/16 X 5/32 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Bore Code: | 27 | Input HP @ 1750 RPM: | 4.204 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

