How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | V: | 2.75 in |
| BF: | 0.53 | BE1: | 0.5 in |
| I: | 6.1 in | D: | 4.44 |
| AJ: | 7.25 | AG: | 8.5 |
| T: | 1.688 | AK: | 8.5 |
| LQ1: | 7.77 in | B: | 10.25 |
| F: | 5 | G: | 2.5 |
| AE2: | 0.34 | AE1: | 0.63 |
| BD: | 9 | RQ: | 7.24 in |
| C: | 11.38 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Input Bore (C Face): | 1.625 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Ratio Range: | 40:1 | Input Style: | C-Face Quill |
| Bore Code: | 27 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/8 X 3/16 | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Assembly: | HMQ-2 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ242 | Gear Type: | Worm |
| Output Diameter (in): | 1.688 in | Thrust Rating - output shaft: | 2533 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 4.204 |
| Output RPM: | 43.8 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

