Grove Gear HMQ242-40-2-1.750-180TC
Part #:HMQ242-40-2-1.750-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 6.68 in | BF: | 0.53 |
| D: | 4.44 | LQ1: | 7.21 in |
| AK: | 8.5 | T: | 1.75 |
| BE1: | 0.5 in | AG: | 8.5 |
| AJ: | 7.25 | I: | 6.1 in |
| AD: | 7.53 | AE1: | 0.63 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| AE2: | 0.34 | F: | 5 |
| C: | 11.38 in | B: | 10.25 |
| BD: | 9 | G: | 2.5 |
Technical Specifications
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 4.204 |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output RPM: | 43.8 | Thrust Rating - output shaft: | 2533 |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1.75 in |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Model Code: | HMQ242 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Ratio: | 40:1 | Assembly: | HMQ-2 |
| Bore Code: | 28 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

