Grove Gear HMQ242-40-2-1.750-180TC-L2
Part #:HMQ242-40-2-1.750-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | D: | 4.44 |
| G: | 2.5 | AG: | 8.5 |
| F: | 5 | Center Distance (in): | 4.25 in |
| C: | 11.38 in | LQ1: | 7.21 in |
| B: | 10.25 | AD: | 7.53 |
| AJ: | 7.25 | AE1: | 0.63 |
| BF: | 0.53 | AK: | 8.5 |
| AE2: | 0.34 | V: | 2.75 in |
| RQ: | 6.68 in | T: | 1.75 |
| BD: | 9 | BE1: | 0.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2533 | Output Shaft Direction: | 2 |
| Center Distance (in): | 4.25 | Bore Code: | 28 |
| Input Style: | C-Face Quill | Ratio Range: | 40:1 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.75 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | HMQ242 |
| Output RPM: | 43.8 | Input RPM: | 1,750 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 1.125 |
| Assembly: | HMQ-2 | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 4.204 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

