How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 7.53 | G: | 2.5 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| T: | 1.75 | BD: | 9 |
| RQ: | 6.68 in | C: | 11.38 in |
| BE1: | 0.5 in | AE2: | 0.34 |
| LQ1: | 7.21 in | AJ: | 7.25 |
| V: | 2.75 in | B: | 10.25 |
| F: | 5 | AK: | 8.5 |
| I: | 6.1 in | BF: | 0.53 |
| AE1: | 0.63 | D: | 4.44 |
Technical Specifications
| Service Factor: | 1 | Assembly: | HMQ-2 |
| Input Style: | C-Face Quill | Ratio Range: | 40:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 4.204 |
| Housing Material: | Cast Iron | Ratio: | 40:1 |
| Gear Type: | Worm | Output Diameter (in): | 1.75 in |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Model Code: | HMQ242 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Bore Code: | 28 | Output RPM: | 43.8 |
| Thrust Rating - output shaft: | 2533 | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

