How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | T: | 1.75 |
| D: | 4.44 | LQ1: | 7.21 in |
| V: | 2.75 in | RQ: | 6.68 in |
| AD: | 7.53 | AE2: | 0.34 |
| BE1: | 0.5 in | BD: | 9 |
| AG: | 8.5 | I: | 6.1 in |
| BF: | 0.53 | C: | 11.38 in |
| AE1: | 0.63 | G: | 2.5 |
| AJ: | 7.25 | F: | 5 |
| AK: | 8.5 | B: | 10.25 |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output RPM: | 43.8 |
| Input Bore (C Face): | 1.375 | Bore Code: | 28 |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Model Code: | HMQ242 |
| Input HP @ 1750 RPM: | 4.204 | Thrust Rating - output shaft: | 2533 |
| Input Keyway (C Face): | 5/16 X 5/32 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Center Distance (in): | 4.25 |
| Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Diameter (in): | 1.75 in | Output Shaft Assembly Code: | 2 |
| Assembly: | HMQ-2 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |

